chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
CABLE4416-100M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
05.10.2022 // Bergmann
CABLE4416-100M
Order ID no. 6441600
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Application
Data
Approvals
UL Listed
Cable color
Green
Cable length (m)
100
Cable quality
PUR
Core cross-section (mm²)
0.32
Current (A)
4
Height
230
Length
230
Network protocol
Ethernet
Number of Pins
4
Width
230
In Stock
Price Group
K2
List Price
€ 449,79
Item Total
€ 449,79
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
CABLE4416-100M
Contact Support