chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
MS1-22EX0-R | TURCK - Your Global Automation Partner
MS1-22EX0-R
Order ID no. 5312403
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-25
Digital output
Relay output
Electrical connection
2 x 8-pin removable terminal blocks, reverse polarity protected, screw terminal
Height
60
Housing material
Plastic
Housing quality
Polycarbonate/ABS
Length
120
Number of channels
2
Power supply
widerange
Protection class
IP20
Width
80
In Stock
Price Group
D3
List Price
€ 260,48
Item Total
€ 260,48
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
MS1-22EX0-R
Contact Support