chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
MS96-11EX-R/115VAC | TURCK - Your Global Automation Partner
MS96-11EX-R/115VAC
Order ID no. 5231202
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Design
Signal processor
Electrical connection
Terminal chamber
Height
80
Housing material
Plastic
Housing quality
Polycarbonate/ABS
Length
130
Operating voltage
AC
Output function
Relay output
Protection class
IP20
Switching element function
Complementary contact
Width
60
In Stock
Price Group
A1
List Price
€ 907,50
Item Total
€ 907,50
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
MS96-11EX-R/115VAC
Contact Support