chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI10-G30-AP7 | TURCK - Your Global Automation Partner
BI10-G30-AP7
Order ID no. 47500
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
2
Design
Threaded barrel
Electrical connection
Cable
Height
40
Housing diameter (mm)
⌀ 30 mm
Housing material
Metal
Housing quality
CuZn
Length
160
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Rated switching distance (mm)
10
Switching element function
NO contact
Width
110
In Stock
Price Group
E1
List Price
€ 133,43
Item Total
€ 133,43
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
BI10-G30-AP7
Contact Support