chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BR-EG08K-ADZ71-0.2M-RSEV4T-P7X2 | TURCK - Your Global Automation Partner
BR-EG08K-ADZ71-0.2M-RSEV4T-P7X2
Order ID no. 4700521
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
90
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Threaded barrel
Electrical connection
Connector
Height
10
Housing diameter (mm)
⌀ 8 mm
Housing material
Stainless steel
Housing quality
1.4427 SO
Length
100
Operating voltage
DC
Output function
Reed
Protection class
IP67
Switching element function
NO contact
Width
80
Price Group
E1
List Price
€ 218,68
Item Total
€ 218,68
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
BR-EG08K-ADZ71-0.2M-RSEV4T-P7X2
Contact Support