chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI5-G18-AP6X-B1441/S34 | TURCK - Your Global Automation Partner
BI5-G18-AP6X-B1441/S34
Order ID no. 46919
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Height
30
Length
110
Protection class
IP67
Width
100
Price Group
E1
List Price
€ 168,08
Item Total
€ 168,08
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
BI5-G18-AP6X-B1441/S34
Contact Support