chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI5-G18-AP6X-B1341/S34 | TURCK - Your Global Automation Partner
Alternative: 1635100 and 6914502 in combination
BI5-G18-AP6X-B1341/S34
Order ID no. 46918
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
7/8″
Design
Threaded barrel
Electrical connection
Connector
Height
30
Housing diameter (mm)
⌀ 18 mm
Housing material
Metal
Housing quality
CuZn
Length
80
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Rated switching distance (mm)
5
Switching element function
NO contact
Width
50
In Stock
Price Group
E1
List Price
€ 151,14
Item Total
€ 151,14
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
BI5-G18-AP6X-B1341/S34
Contact Support