chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI20-Q14-AN6X2-V1131 | TURCK - Your Global Automation Partner
NI20-Q14-AN6X2-V1131
Order ID no. 4690221
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M8 x 1
Design
Rectangular
Electrical connection
Connector
Height
20
Housing material
Plastic
Housing quality
PBT-GF30-V0
Length
100
Mounting conditions
Non-flush
Operating voltage
DC
Output function
NPN
Protection class
IP67
Rated switching distance (mm)
20
Switching element function
NO contact
Width
100
In Stock
Price Group
E1
List Price
€ 56,65
Item Total
€ 56,65
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
NI20-Q14-AN6X2-V1131
Contact Support