chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BIM-UNT-AP6X-0.3-PSG3M/S909 | TURCK - Your Global Automation Partner
BIM-UNT-AP6X-0.3-PSG3M/S909
Order ID no. 4685948
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Gray
Cable length (m)
0.3
Connector type
M8 x 1
Cylindrical design
Dovetail cylinder, grooved, Round cylinder, T-groove cylinder, Tie-rod cylinder
Design
Rectangular
Electrical connection
Cable with connector
Height
5
Housing material
Plastic
Housing quality
PP
Length
100
Operating voltage
DC
Output function
PNP
Protection class
IP68
Switching element function
NO contact
Width
9
In Stock
Price Group
E1
List Price
€ 61,27
home
Turck-Shop
Others
BIM-UNT-AP6X-0.3-PSG3M/S909
Item Total
€ 61,27
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support