chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BIM-UNT-AG41X/S1139/S1160 0.3M | TURCK - Your Global Automation Partner
BIM-UNT-AG41X/S1139/S1160 0.3M
Order ID no. 4685931
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Gray
Cable length (m)
0.3
Cylindrical design
Dovetail cylinder, grooved, Round cylinder, T-groove cylinder, Tie-rod cylinder
Design
Rectangular
Electrical connection
Cable
Height
3
Housing material
Plastic
Housing quality
PP
Length
370
Operating voltage
DC
Output function
2-wire
Protection class
IP68
Switching element function
NO contact
Width
3
In Stock
Price Group
E1
List Price
€ 60,83
home
Turck-Shop
Others
BIM-UNT-AG41X/S1139/S1160 0.3M
Item Total
€ 60,83
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support