chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BIM-UNT-2AP6X-0.15/0.2-RSC4.4T/S1290 | TURCK - Your Global Automation Partner
BIM-UNT-2AP6X-0.15/0.2-RSC4.4T/S1290
Order ID no. 4685914
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Gray
Connector type
M12 x 1
Cylindrical design
Dovetail cylinder, grooved, Round cylinder, T-groove cylinder, Tie-rod cylinder
Design
Rectangular
Electrical connection
Connector
Height
6
Housing material
Plastic
Housing quality
PP
Length
28
Operating voltage
DC
Output function
PNP
Protection class
IP67
Switching element function
NO contact
Width
5
In Stock
Price Group
E1
List Price
€ 124,74
Item Total
€ 124,74
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
BIM-UNT-2AP6X-0.15/0.2-RSC4.4T/S1290
Contact Support