chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
E2SS-WB1-P1 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
E2SS-WB1-P1
Order ID no. 4685821
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Cylindrical design
Dovetail cylinder, grooved, Profile cylinder, T-groove cylinder
Design
Rectangular
Electrical connection
Connector
Height
10
Housing material
Plastic
Housing quality
PA12-GF30
Length
100
Operating voltage
DC
Output function
PNP
Protection class
IP67
Switching element function
NO contact
Width
100
In Stock
Price Group
A1
List Price
€ 101,31
Item Total
€ 101,31
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
E2SS-WB1-P1
Contact Support