chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
E2SS-SC1-M1J 0.3M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
E2SS-SC1-M1J 0.3M
Order ID no. 4685819
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
0.3
Connector type
M12 x 1
Cylindrical design
C-groove cylinder, Dovetail cylinder, grooved, Round cylinder, T-groove cylinder, Tie-rod cylinder
Design
Rectangular
Electrical connection
Connector
Height
0
Housing material
Plastic
Housing quality
PP
Length
0
Operating voltage
DC
Output function
NPN
Protection class
IP67
Switching element function
NO contact
Width
0
In Stock
Price Group
A1
List Price
€ 88,22
Item Total
€ 88,22
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
E2SS-SC1-M1J 0.3M
Contact Support