chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
E2SS-MD1-M1GJ 0.3M | TURCK - Your Global Automation Partner
E2SS-MD1-M1GJ 0.3M
Order ID no. 4685815
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Gray
Cable length (m)
0.3
Connector type
M12 x 1
Cylindrical design
Dovetail cylinder, grooved, Round cylinder, T-groove cylinder, Tie-rod cylinder
Design
Rectangular
Electrical connection
Connector
Height
10
Housing material
Plastic
Housing quality
PP
Length
100
Operating voltage
DC
Output function
2-wire
Protection class
IP67
Switching element function
NO contact
Width
100
In Stock
Price Group
A1
List Price
€ 74,47
Item Total
€ 74,47
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
E2SS-MD1-M1GJ 0.3M
Contact Support