chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
E2SS-MD1 2M | TURCK - Your Global Automation Partner
E2SS-MD1 2M
Order ID no. 4685814
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Gray
Cable length (m)
2
Cylindrical design
Dovetail cylinder, grooved, Round cylinder, T-groove cylinder, Tie-rod cylinder
Design
Rectangular
Electrical connection
Cable
Height
10
Housing material
Plastic
Housing quality
PP
Length
120
Operating voltage
DC
Output function
2-wire
Protection class
IP67
Switching element function
NO contact
Width
120
In Stock
Price Group
A1
List Price
€ 67,76
Item Total
€ 67,76
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
E2SS-MD1 2M
Contact Support