chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
E2SS-MC1-M1J 0.3M | TURCK - Your Global Automation Partner
E2SS-MC1-M1J 0.3M
Order ID no. 4685813
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Gray
Cable length (m)
0.3
Connector type
M12 x 1
Cylindrical design
Dovetail cylinder, grooved, Round cylinder, T-groove cylinder, Tie-rod cylinder
Design
Rectangular
Electrical connection
Connector
Height
10
Housing material
Plastic
Housing quality
PP
Length
100
Operating voltage
DC
Output function
NPN
Protection class
IP67
Switching element function
NO contact
Width
100
In Stock
Price Group
A1
List Price
€ 69,30
Item Total
€ 69,30
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
E2SS-MC1-M1J 0.3M
Contact Support