chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BIM-UNT-AP6X/S97/S1165 7M | TURCK - Your Global Automation Partner
BIM-UNT-AP6X/S97/S1165 7M
Order ID no. 4685716
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cable color
Gray
Cable length (m)
7
Cylindrical design
Dovetail cylinder, grooved, Round cylinder, T-groove cylinder, Tie-rod cylinder
Design
Rectangular
Electrical connection
Cable
Height
10
Housing material
Plastic
Housing quality
PP
Length
130
Operating voltage
DC
Output function
PNP
Switching element function
NO contact
Width
130
In Stock
Price Group
E1
List Price
€ 78,21
home
Turck-Shop
Others
BIM-UNT-AP6X/S97/S1165 7M
Item Total
€ 78,21
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support