chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
FRIMO237464 | TURCK - Your Global Automation Partner
FRIMO237464
Order ID no. 4685703
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
0.3
Connector type
M8 x 1
Cylindrical design
Dovetail cylinder, grooved, Round cylinder, T-groove cylinder, Tie-rod cylinder
Design
Rectangular
Electrical connection
Cable with connector
Height
10
Housing material
Plastic
Housing quality
PP
Length
100
Operating voltage
DC
Output function
PNP
Protection class
IP67
Switching element function
NO contact
Width
100
In Stock
Price Group
A1
List Price
€ 17,49
Item Total
€ 17,49
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
FRIMO237464
Contact Support