chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BIM-NST-RN6X | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
BIM-NST-RN6X
Order ID no. 4685511
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Gray
Cable length (m)
2
Cylindrical design
Dovetail cylinder, grooved, Profile cylinder, T-groove cylinder
Design
Rectangular
Electrical connection
Cable
Height
20
Housing material
Plastic
Housing quality
PA12-GF30
Length
160
Operating voltage
DC
Output function
NPN
Protection class
IP67
Switching element function
NC contact
Width
120
In Stock
Price Group
E1
List Price
€ 71,39
Item Total
€ 71,39
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
BIM-NST-RN6X
Contact Support