chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BIM-M12E-AP6X/3G 7M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Material was never produced in series
BIM-M12E-AP6X/3G 7M
Order ID no. 4681203
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
7
Design
Threaded barrel
Electrical connection
Cable
Height
0
Housing diameter (mm)
⌀ 12 mm
Housing material
Metal
Housing quality
CuZn
Length
0
Operating voltage
DC
Output function
PNP
Protection class
IP67
Rated switching distance (mm)
90
Switching element function
NO contact
Width
0
In Stock
Price Group
E1
List Price
€ 141,90
Item Total
€ 141,90
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
BIM-M12E-AP6X/3G 7M
Contact Support