chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BIM-AKT-AP6X-H1141/S235 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
BIM-AKT-AP6X-H1141/S235
Order ID no. 4675221
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Cylindrical design
Profile cylinder
Design
Rectangular
Electrical connection
Connector
Height
30
Housing material
Plastic
Housing quality
PA12-GF30
Length
40
Operating voltage
DC
Output function
PNP
Switching element function
NO contact
Width
40
In Stock
Price Group
E1
List Price
€ 67,65
home
Turck-Shop
Others
BIM-AKT-AP6X-H1141/S235
Item Total
€ 67,65
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support