chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI2-G08K-AP6X-H1341 | TURCK - Your Global Automation Partner
Inductive Sensor
NI2-G08K-AP6X-H1341
Order ID no. 46722
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Threaded barrel
Electrical connection
Connector
Height
20
Housing diameter (mm)
⌀ 8 mm
Housing material
Stainless steel
Housing quality
1.4427 SO
Length
50
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA12-GF20
Rated switching distance (mm)
2
Switching element function
NO contact
Switching frequency (kHz)
3
Width
20
In Stock
Price Group
E1
List Price
€ 141,46
home
Turck-Shop
Others
NI2-G08K-AP6X-H1341
Item Total
€ 141,46
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support