chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI10-G30K-RP6X-H1141 | TURCK - Your Global Automation Partner
Inductive Sensor
BI10-G30K-RP6X-H1141
Order ID no. 4670661
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Threaded barrel
Electrical connection
Connector
Height
40
Housing diameter (mm)
⌀ 30 mm
Housing material
Metal
Housing quality
CuZn
Housing surface
Chrome-plated
Length
50
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
10
Switching element function
NC contact
Switching frequency (kHz)
0.5
Width
40
In Stock
Price Group
E1
List Price
€ 110,22
home
Turck-Shop
Others
BI10-G30K-RP6X-H1141
Item Total
€ 110,22
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support