chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI5-G18K-RP6X | TURCK - Your Global Automation Partner
BI5-G18K-RP6X
Order ID no. 4670462
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
2
Design
Threaded barrel
Electrical connection
Cable
Height
0
Housing diameter (mm)
⌀ 18 mm
Housing material
Metal
Housing quality
CuZn
Length
0
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Rated switching distance (mm)
5
Switching element function
NC contact
Width
0
In Stock
Price Group
E1
List Price
€ 103,73
Item Total
€ 103,73
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
BI5-G18K-RP6X
Contact Support