chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI5-G12K-AP6X/S90 5M | TURCK - Your Global Automation Partner
NI5-G12K-AP6X/S90 5M
Order ID no. 4670301
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
5
Design
Threaded barrel
Electrical connection
Cable
Height
20
Housing diameter (mm)
⌀ 12 mm
Housing material
Metal
Housing quality
CuZn
Length
230
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Rated switching distance (mm)
5
Switching element function
NO contact
Width
140
In Stock
Price Group
E1
List Price
€ 104,83
Item Total
€ 104,83
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
NI5-G12K-AP6X/S90 5M
Contact Support