chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI4-G12K-AP6X-0.2-RS4/S90 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor
BI4-G12K-AP6X-0.2-RS4/S90
Order ID no. 4670255
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
0.2
Connector type
M12 x 1
Design
Threaded barrel
Electrical connection
Cable with connector
Height
10
Housing diameter (mm)
⌀ 12 mm
Housing material
Metal
Housing quality
CuZn
Housing surface
Chrome-plated
Length
170
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
4
Switching element function
NO contact
Switching frequency (kHz)
2
Width
170
In Stock
Price Group
E1
List Price
€ 137,28
home
Turck-Shop
Others
BI4-G12K-AP6X-0.2-RS4/S90
Item Total
€ 137,28
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support