chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI2-EG12K-AP6X 0.4M | TURCK - Your Global Automation Partner
BI2-EG12K-AP6X 0.4M
Order ID no. 4670214
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
0.4
Design
Threaded barrel
Electrical connection
Cable
Height
0
Housing diameter (mm)
⌀ 12 mm
Housing material
Stainless steel
Housing quality
1.4301 (AISI 304)
Length
0
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Rated switching distance (mm)
2
Switching element function
NO contact
Width
0
In Stock
Price Group
E1
List Price
€ 100,76
Item Total
€ 100,76
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
BI2-EG12K-AP6X 0.4M
Contact Support