chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI2-G08K-AP6X | TURCK - Your Global Automation Partner
Obsoleted Jan. 2024
NI2-G08K-AP6X
Order ID no. 46701
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
2
Design
Threaded barrel
Electrical connection
Cable
Housing diameter (mm)
⌀ 8 mm
Housing material
Stainless steel
Housing quality
1.4427 SO
Length
31.6
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Rated switching distance (mm)
2
Switching element function
NO contact
In Stock
Price Group
E1
List Price
€ 124,52
Item Total
€ 124,52
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
NI2-G08K-AP6X
Contact Support