chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI3-EG08K-AP6X/S350 (50 PCS.) | TURCK - Your Global Automation Partner
Inductive Sensor
NI3-EG08K-AP6X/S350 (50 PCS.)
Order ID no. 4669606
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
0.1
Design
Threaded barrel
Electrical connection
Cable
Height
10
Housing diameter (mm)
⌀ 8 mm
Housing material
Stainless steel
Housing quality
1.4427 SO
Length
40
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA12-GF20
Rated switching distance (mm)
3
Switching element function
NO contact
Switching frequency (kHz)
3
Width
10
In Stock
Price Group
E1
List Price
€ 96,47
home
Turck-Shop
Others
NI3-EG08K-AP6X/S350 (50 PCS.)
Item Total
€ 4.823,50
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support