chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI3-EG08K-AP6X 5M | TURCK - Your Global Automation Partner
Inductive Sensor
NI3-EG08K-AP6X 5M
Order ID no. 4669601
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
5
Design
Threaded barrel
Electrical connection
Cable
Housing diameter (mm)
⌀ 8 mm
Housing material
Stainless steel
Housing quality
1.4305 (AISI 303)
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA12-GF20
Rated switching distance (mm)
3
Switching element function
normally open NO
Switching frequency (kHz)
3
home
Turck-Shop
Others
NI3-EG08K-AP6X 5M
Item Total
€ 94,05
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
E1
List Price
€ 94,05