chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI2-EG08K-AP6X 15M | TURCK - Your Global Automation Partner
Inductive Sensor With Increased Switching Distance
BI2-EG08K-AP6X 15M
Order ID no. 4669414
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
15
Design
Threaded barrel
Electrical connection
Cable
Housing diameter (mm)
⌀ 8 mm
Housing material
Stainless steel
Housing quality
1.4427 SO
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA12-GF20
Rated switching distance (mm)
2
Special features
Sn +
Switching element function
normally open NO
Switching frequency (kHz)
3
home
Turck-Shop
Others
BI2-EG08K-AP6X 15M
Item Total
€ 132,00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
E1
List Price
€ 132,00