chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI10-K20SK-AP6X | TURCK - Your Global Automation Partner
Inductive Sensor
NI10-K20SK-AP6X
Order ID no. 46646
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Design
Smooth barrel
Electrical connection
Terminal chamber
Height
40
Housing diameter (mm)
⌀ 20 mm
Housing material
Plastic
Housing quality
PBT-GF30-V0
Length
100
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PBT-GF30-V0
Rated switching distance (mm)
10
Switching element function
NO contact
Switching frequency (kHz)
1
Width
50
In Stock
Price Group
E1
List Price
€ 105,27
home
Turck-Shop
Others
NI10-K20SK-AP6X
Item Total
€ 105,27
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support