chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI2-K11SK-AP6X | TURCK - Your Global Automation Partner
Inductive Sensor
BI2-K11SK-AP6X
Order ID no. 46615
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Design
Smooth barrel
Electrical connection
Terminal chamber
Height
40
Housing diameter (mm)
⌀ 11 mm
Housing material
Plastic
Housing quality
PA12-GF30
Length
120
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
2
Switching element function
NO contact
Switching frequency (kHz)
2
Width
50
In Stock
Price Group
E1
List Price
€ 96,47
home
Turck-Shop
Others
BI2-K11SK-AP6X
Item Total
€ 96,47
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support