chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI3U-K11SK-AN6X | TURCK - Your Global Automation Partner
BI3U-K11SK-AN6X
Order ID no. 4660401
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Design
Smooth barrel
Electrical connection
Terminal chamber
Height
30
Housing diameter (mm)
⌀ 11 mm
Housing material
Plastic
Housing quality
PA12-GF30
Length
100
Mounting conditions
Flush
Operating voltage
DC
Output function
NPN
Protection class
IP68
Rated switching distance (mm)
3
Switching element function
NO contact
Width
100
In Stock
Price Group
E1
List Price
€ 76,34
Item Total
€ 76,34
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
BI3U-K11SK-AN6X
Contact Support