chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI10-P30TC-VP4X | TURCK - Your Global Automation Partner
BI10-P30TC-VP4X
Order ID no. 4659530
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
Removable cage clamp terminals
Design
Threaded barrel
Electrical connection
Terminal chamber
Height
40
Housing diameter (mm)
⌀ 30 mm
Housing material
Plastic
Housing quality
PA12-GF30
Length
90
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Rated switching distance (mm)
10
Switching element function
Complementary contact
Width
35
In Stock
Price Group
E1
List Price
€ 134,42
Item Total
€ 134,42
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
BI10-P30TC-VP4X
Contact Support