chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI15-S30-AN6X 10M | TURCK - Your Global Automation Partner
NI15-S30-AN6X 10M
Order ID no. 4659310
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
10
Design
Threaded barrel
Electrical connection
Cable
Height
40
Housing diameter (mm)
⌀ 30 mm
Housing material
Plastic
Housing quality
PA12-GF30
Length
120
Mounting conditions
Non-flush
Operating voltage
DC
Output function
NPN
Protection class
IP67
Rated switching distance (mm)
15
Switching element function
NO contact
Width
120
Price Group
E1
List Price
€ 127,60
Item Total
€ 127,60
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
NI15-S30-AN6X 10M
Contact Support