chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI10-S30-AP6X/S97 | TURCK - Your Global Automation Partner
BI10-S30-AP6X/S97
Order ID no. 4659003
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cable color
Black
Cable length (m)
2
Design
Threaded barrel
Electrical connection
Cable
Height
50
Housing diameter (mm)
⌀ 30 mm
Housing material
Plastic
Housing quality
PA12-GF30
Length
130
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Rated switching distance (mm)
10
Switching element function
NO contact
Width
130
Price Group
E1
List Price
€ 138,49
Item Total
€ 138,49
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
BI10-S30-AP6X/S97
Contact Support