chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI15-S30-AN6X-H1141 | TURCK - Your Global Automation Partner
NI15-S30-AN6X-H1141
Order ID no. 46583
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Threaded barrel
Electrical connection
Connector
Height
30
Housing diameter (mm)
⌀ 30 mm
Housing material
Plastic
Housing quality
PA12-GF30
Length
130
Mounting conditions
Non-flush
Operating voltage
DC
Output function
NPN
Protection class
IP67
Rated switching distance (mm)
15
Switching element function
NO contact
Width
124
Price Group
E1
List Price
€ 110,66
Item Total
€ 110,66
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
NI15-S30-AN6X-H1141
Contact Support