chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI10-P18SK-AN6X | TURCK - Your Global Automation Partner
NI10-P18SK-AN6X
Order ID no. 46568
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Design
Threaded barrel
Electrical connection
Terminal chamber
Height
33
Housing diameter (mm)
⌀ 18 mm
Housing material
Plastic
Housing quality
PA12-GF30
Length
127
Mounting conditions
Non-flush
Operating voltage
DC
Output function
NPN
Protection class
IP67
Rated switching distance (mm)
10
Switching element function
NO contact
Width
127
In Stock
Price Group
E1
List Price
€ 104,17
Item Total
€ 104,17
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
NI10-P18SK-AN6X
Contact Support