chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI10-P18TC-AP6X | TURCK - Your Global Automation Partner
NI10-P18TC-AP6X
Order ID no. 4656730
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
Removable cage clamp terminals
Design
Threaded barrel
Electrical connection
Terminal chamber
Height
40
Housing diameter (mm)
⌀ 18 mm
Housing material
Plastic
Housing quality
PA12-GF30
Length
85
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Rated switching distance (mm)
10
Switching element function
NO contact
Width
40
In Stock
Price Group
E1
List Price
€ 101,64
Item Total
€ 101,64
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
NI10-P18TC-AP6X
Contact Support