chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI6U-EG08-RP6X-H1341 | TURCK - Your Global Automation Partner
Inductive Sensor With Extended Switching Distance
NI6U-EG08-RP6X-H1341
Order ID no. 4635830
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Connector type
M12 x 1
Design
Threaded barrel
Electrical connection
Connector
Height
10
Housing diameter (mm)
⌀ 8 mm
Housing material
Stainless steel
Housing quality
1.4427 SO
Length
100
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP68
Quality active face
PA12-GF30
Rated switching distance (mm)
6
Special features
Factor 1, Resistant to magnetic fields, uprox+
Switching element function
NC contact
Switching frequency (kHz)
1
Width
100
In Stock
Price Group
E2
List Price
€ 99,33
home
Turck-Shop
Others
NI6U-EG08-RP6X-H1341
Item Total
€ 99,33
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support