chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI5-G13-AP6X | TURCK - Your Global Automation Partner
Obsolete das announced in the SalesNews from May 10. 2023
NI5-G13-AP6X
Order ID no. 4635601
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
2
Design
Threaded barrel
Electrical connection
Cable
Height
20
Housing diameter (mm)
⌀ 13 mm
Housing material
Metal
Housing quality
CuZn
Length
150
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Rated switching distance (mm)
5
Switching element function
NO contact
Width
110
In Stock
Price Group
E1
List Price
€ 89,10
Item Total
€ 89,10
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
NI5-G13-AP6X
Contact Support