chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BIM-PST-AP6X/S97 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
BIM-PST-AP6X/S97
Order ID no. 4624035
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cable color
Black
Cable length (m)
2
Cylindrical design
Round cylinder
Design
Rectangular
Electrical connection
Cable
Height
10
Housing material
Plastic
Housing quality
PA12-GF30
Length
110
Operating voltage
DC
Output function
PNP
Switching element function
NO contact
Width
110
In Stock
Price Group
E1
List Price
€ 100,43
home
Turck-Shop
Others
BIM-PST-AP6X/S97
Item Total
€ 100,43
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support