chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SMT-8F-I-8.2V-K15.0-OE-EX (11917081) | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Magnetic Field Sensor For Pneumatic Cylinders
SMT-8F-I-8.2V-K15.0-OE-EX (11917081)
Order ID no. 4623561
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Blue
Cable length (m)
15
Cylindrical design
Dovetail cylinder, external groove, Tie-rod cylinder
Design
Rectangular
Dimensions
32 mm x 5 mm x 6 mm
Electrical connection
Cable
Housing material
Plastic
Housing quality
PP
Operating voltage
DC
Output function
NAMUR
Protection class
IP67
Quality active face
PP
Switching frequency (kHz)
1
home
Turck-Shop
Others
SMT-8F-I-8.2V-K15.0-OE-EX (11917081)
Item Total
€ 40,15
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
A1
List Price
€ 40,15