chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BIM-IKE-AP6X-V1131 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
BIM-IKE-AP6X-V1131
Order ID no. 4621630
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M8 x 1
Design
Rectangular
Electrical connection
Connector
Height
30
Housing material
Metal
Housing quality
GD-Zn
Length
40
Operating voltage
DC
Output function
PNP
Protection class
IP67
Switching element function
NO contact
Width
40
In Stock
Price Group
E1
List Price
€ 60,83
Item Total
€ 60,83
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
BIM-IKE-AP6X-V1131
Contact Support