chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BIM-IKE-AN6X | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
BIM-IKE-AN6X
Order ID no. 46215
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
2
Design
Rectangular
Electrical connection
Cable
Height
20
Housing material
Metal
Housing quality
GD-Zn
Length
190
Operating voltage
DC
Output function
NPN
Protection class
IP67
Switching element function
NO contact
Width
120
In Stock
Price Group
E1
List Price
€ 60,83
home
Turck-Shop
Others
BIM-IKE-AN6X
Item Total
€ 60,83
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support