chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BIM-IKE-AP6X W/KLI1 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
BIM-IKE-AP6X W/KLI1
Order ID no. 4621409
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
2
Design
Rectangular
Electrical connection
Cable
Height
20
Housing material
Metal
Housing quality
GD-Zn
Length
130
Operating voltage
DC
Output function
PNP
Protection class
IP67
Switching element function
NO contact
Width
110
In Stock
Price Group
E1
List Price
€ 68,42
home
Turck-Shop
Others
BIM-IKE-AP6X W/KLI1
Item Total
€ 68,42
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support