chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BIM-IKE-RP6X-H1143 | TURCK - Your Global Automation Partner
BIM-IKE-RP6X-H1143
Order ID no. 4621403
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Rectangular
Electrical connection
Connector
Height
10
Housing material
Metal
Housing quality
GD-Zn
Length
100
Operating voltage
DC
Output function
PNP
Protection class
IP67
Switching element function
NC contact
Width
100
In Stock
Price Group
E1
List Price
€ 65,78
home
Turck-Shop
Others
BIM-IKE-RP6X-H1143
Item Total
€ 65,78
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support