chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BIM-IKE-RP6X | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
BIM-IKE-RP6X
Order ID no. 4621401
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
0.8
Design
Rectangular
Electrical connection
Cable
Height
40
Housing material
Metal
Housing quality
GD-Zn
Length
160
Operating voltage
DC
Output function
PNP
Protection class
IP67
Switching element function
NC contact
Width
110
In Stock
Price Group
E1
List Price
€ 63,58
home
Turck-Shop
Others
BIM-IKE-RP6X
Item Total
€ 63,58
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support