chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BIM-EG08-RP6X | TURCK - Your Global Automation Partner
BIM-EG08-RP6X
Order ID no. 4621312
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
2
Design
Threaded barrel
Electrical connection
Cable
Height
10
Housing diameter (mm)
⌀ 8 mm
Housing material
Stainless steel
Housing quality
1.4427 SO
Length
120
Operating voltage
DC
Output function
PNP
Protection class
IP67
Rated switching distance (mm)
78
Switching element function
NC contact
Width
120
In Stock
Price Group
E1
List Price
€ 115,28
Item Total
€ 115,28
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
BIM-EG08-RP6X
Contact Support